Product RU50U-S18-AP8X-H1141
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100000746- Smooth sonic transducer face
- Cylindrical housing S18, potted
- Connection via M12 × 1 male connector
- Teach range adjustable via adapter
- Temperature compensation
- Blind zone: 5 cm
- Range: 50 cm
- Aperture angle of sonic cone: ±20 °
- PNP switching output, NO contact
- Switching range adjustable

General data
EAN | 4047101442328 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 39 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Threaded barrel |
Construction size | M18 x 1 |
Radiation direction | straight |
Range | 50…500 mm |
Resolution | 0.2 mm |
Operating voltage | 15…30 VDC |
Switching element function | NO contact |
Output function | PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, LCP, Yellow |
Ambient temperature | -20…+50 °C |
Protection class | IP67 |
Approvals | CE, cULus |
Special features | Compact |
Mounting accessories
![]() |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |
![]() |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |
![]() |
VB2-SP1
Teach adapter |
A3501-29 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |