Product BIM-UNC-AP6X-0.3-RS4
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 100001906- For SMC C-groove cylinders without mounting accessories
- One-hand mounting possible
- Stable mounting
- Magneto-resistive sensor
- DC 3-wire, 11…30 VDC
- NO contact, PNP output
- Pigtail with M12 × 1 male connector
General data
EAN | 4047101454116 |
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | PL |
Weight | 18 g |
Technical Data
Design | Rectangular |
Construction size | 22 x 4 x 4.6 mm, UNC |
Cylindrical design | C-groove cylinder |
Operating voltage | 11…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.30 m |
Housing material | Plastic, PP-GF20 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |