Product FW-PRKPM0420-SA-S-0406
Field-Wireable Connector
Female Connector M8 × 1/Ø 8 mm, Straight
Order number: 100002293- A-coding
- Metal coupling nut
- Screw-clamp terminal
- 4-pin
- Cable feedthrough: 4.0…5.5 mm
- Terminal capacity: 0.14…0.5 mm²
- Approval: cULus

General data
EAN | 4047101461138 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | SK |
Weight | 15 g |
Technical Data
Application | Signal |
Connector A | Female, M8 × 1, Straight |
Number of pins | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA6 GF, UL 94 |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
External diameter of the cable | 4…6 mm |
Core cross-section/Clamping ability | 0.14…0.5 mm² |
Current | 4 A |
Approvals | cULus |