Product FCMI-15D12DYA4P-LIUP8X-H1141/S1352
Flow Rate Measurement
Inline Sensor with Integrated Processor
Order number: 100002693- Programmable flow meter for electrically conductive liquids
- Magnetic-inductive principle
- Display and monitoring of flow
- 3-digit display [l/min]
- Measuring accuracy 0…10l/min: <+/‐0.2 l/min
- Measuring accuracy 10…80l/min: <+/‐2% of minimum value
- Minimum conductivity > 20 µS/cm (water > 30 µS/cm)
- Prog. via pushbutton, code-protected
- Device fully potted
- DC 4-wire, 21.6…26.4 VDC
- NO/NC prog., PNP output
- 4…20 mA analog output
- Analog output provides a current signal proportional to the flow rate for the overall operating range
- Plug-in device, M12 x 1
General data
EAN | 4047101469622 |
eCl@ss-Code (V5.1.4): | 27200401 -/- Flow meter (magnetic-inductive) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 841 g |
Technical Data
Function | Flow rate measurement |
Design | Inline |
Process connection | Compression fittings for pipes Ø 15 × 1.5 (EN10305-1) |
Medium | liquids |
Detection type | Magnetic-inductive |
Operating voltage | 21.6…26.4 VDC |
Output function | NO/NC programmable, PNP/Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless-steel/Plastic |
Housing material | Plastic, PBT |
Medium temperature | 5…+60 °C |
Ambient temperature | 0…+60 °C |
Protection class | IP65 |