Product REM-116T10S-8BSARWL-H1151
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100012475- Synchro flange, Ø 58 mm
- Solid shaft, Ø 10 mm × 20 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP65 on housing and shaft side
- ‐40…+85°C
- Max. 4000 rpm (continuous operation: 2000)
- Energy harvesting technology
- 15…30 VDC
- Analog output, 0…10 V scalable up to 65536 revolutions with limit switch/CW
- 12-bit resolution
- M12 × 1 male connector, 5-pin

General data
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute | 
| Customs tariff number | 90318080000 | 
| Country of origin | DE | 
| Weight | 200 g | 
Technical Data
| Encoder line | Industrial-Line | 
| Technology | Magnetic | 
| Output type | Absolute multiturn | 
| Shaft Type | Solid shaft | 
| Shaft diameter D (mm) | 10 | 
| Flange diameter | Ø 58 mm | 
| Flange type | Synchro flange | 
| Operating voltage | 15…30 VDC | 
| Output function | Analog output | 
| Voltage output | 0…10 V | 
| Electrical connection | Connector, M12 × 1 | 
| Housing material | Die-cast zinc | 
| Ambient temperature | -40…+85 °C | 
| Protection class shaft | IP65 | 
| Protection class | IP65 | 
Mounting accessories
|   | RA-BC-20-06-10 Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 10 mm | 100048779 | 
|   | RA-BC-20-08-10 Bellows coupling with aluminum hub Ø 20 mm; d1 = 8 mm, d2 = 10 mm | 100048781 | 
|   | RA-BC-20-10-10 Bellows coupling with aluminum hub Ø 20 mm; d1 = 10 mm, d2 = 10 mm | 100048782 | 
|   | RA-BC-20-10-12 Bellows coupling with aluminum hub Ø 20 mm; d1 = 10 mm, d2 = 12 mm | 100048783 | 
|   | RA-BC-E-20-06-10 Stainless steel bellows coupling Ø 20 mm; d1 = 6 mm, d2 = 10 mm | 100048786 | 
|   | RA-BC-E-20-10-10 Stainless steel bellows coupling Ø 20 mm; d1 = 10 mm, d2 = 10 mm | 100048787 | 
|   | RA-BC-E-20-10-12 Stainless steel bellows coupling Ø 20 mm; d1 = 10 mm, d2 = 12 mm | 100048788 | 
|   | RA-SDC-30-10-10 Spring disc coupling Ø 30 mm; d1 = 10 mm, d2 = 10 mm | 100048792 | 
|   | RA-SDC-30-10-12 Spring disc coupling Ø 30 mm; d1 = 10 mm, d2 = 12 mm | 100048793 | 
|   | RA-HC-25-10-10 Aluminum helix coupling Ø 25 mm; d1 = 10 mm, d2 = 10 mm | 100048796 | 
|   | RA-HC-25-10-12 Aluminum helix coupling Ø 25 mm; d1 = 10 mm, d2 = 12 mm | 100048797 | 
Connectivity accessories
|   | RKC4.5T-2/TEL Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval | 6625016 | 


 
										 
					
				 
					
				 
					
				