Product  TP-306A-CF-H1141-L5500

Temperature Detection

Probe

Order number: 100024018
    • Max. temperature connector: 120°C
    • Connection mode: 4-wire connection
#

General data

EAN 4047101532517
eCl@ss-Code (V5.1.4): 27200208 -/- Temperature measurement electrical complete
Customs tariff number 90251900900
Country of origin IT
Weight 111 g

Technical Data

Detection type medium contact
Design Temperature probe
Measuring range -50…105 °C
Immersion depth L 5500  mm
Process connection For compression fittings, for direct mounting
Electrical output Resistance
Measuring element Pt100
Electrical connection Connector, M12 × 1
Housing material Stainless steel, 1.4404 (AISI 316L)
Protection class IP67
Approvals cULus

Connectivity accessories

6625025
6625013
6625503
6625515

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top