Product PSU67-3P-1MP-2M5-24200-F
Smart Power Supply Module in IP67
24…28 VDC Output Voltage
3-Phase, 2 × 10 A Output Current
Order number: 100025679- Broad temperature range
- Status LED
- High efficiency, > 95 %
- 3-phase AC input, 7/8" multi-coded
- Current-limited outputs, 2 × 7/8", 5-pin
- Protection by eFuse (V1 + V2 bridged)
- Relay contact for checking the DC status
- LED interface and control knobs for maximum flexibility
General data
EAN | 4047101535655 |
eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
Customs tariff number | 85044083900 |
Country of origin | CZ |
Weight | 1677 g |
Technical Data
Power supply | 3 × AC 380…480 V |
Nominal output voltage | 24 V |
Output voltage | 24…28 VDC |
Nominal current | 20 A |
Status interface | Relay output (DC-OK) |
Internal fuse | V1 + V2 bridged |
Parallel mode | no |
Power Good Output | no |
Dimensions | 183 x 180.6 x 58.7 mm |
Protection class | IP67 |
Connectivity accessories
RSM 56-2M/S3059 | U-83268 | |
RKM 56-2M/S3059 | U-35762 | |
XSH-RSM-2RKM 50 | U2-23667 | |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
Connectivity accessories — Power supply
RKM52-2-RSM52
Power supply cable, 7/8″ female connector, straight, 4-pin + PE to 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6914150 | |
RSM RKM 44P-2M
Power supply cable, extension cable, 7/8″ female connector–male connector, straight, 4-pin, multi-coded, cable length: 2 m, jacket material: TPE, black |
U-97252 | |
RKM 44P-2M
Power supply cable, connection cable, 7/8″ female connector, straight, 4-pin, multi-coded, cable length: 2 m, jacket material: TPE, black |
U-97254 |
Connectivity accessories — I/O
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 | |
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |