Product RKP46PLB-1.5-RSM40.1/TXL
Supply Cable - M12 Power
Extension Cable
Order number: 100028503- M12 female connector, L-coded, straight, 4-pin
- 7/8" male connector, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 1.5 m

General data
EAN | 4047101540796 |
eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
Customs tariff number | 85444290900 |
Country of origin | CZ |
Weight | 204 g |
Technical Data
Application | Power |
Design | Extension Cable |
Connector A | Female, M12 × 1, Straight, L-coded |
Number of pins | 4 |
Connector body | Plastic, TPE, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Male, 7/8″-16 UN, Straight |
Number of Pins | 4 |
Connector body | Plastic, TPU, Black |
Coupling nut/retaining screw | Aluminum |
Current | 9 A |
Cable diameter | Ø 7.4 mm |
Cable length | 1.50 m |
Cable jacket | PUR, Black |
Number of Conductors | 4 |
Protection class | IP65, IP67, IP69K |
Special features | Suitable for drag chain use |
Connectivity accessories
![]() |
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |