Product  VH2-M12S-M4-2F4

Power Splitters

Small h-Splitter

Order number: 100028588
    • M12-Stecker, 2x M12-Kupplung
    • 3-polig + PE, S-codiert
    • UL-Zulassung
    • CE- und RoHS-konform
    • Schutzart: IP65, IP67, IP68
#

General data

EAN 4047101540949
Customs tariff number 85366990990
Country of origin DE
Weight 102 g

Technical Data

Application Power
Design Small h-Splitter
Connector A Male, M12 × 1, S-coded
Connector B Female, M12 × 1, S-coded
Voltage 600 V
Approvals cULus

Connectivity accessories

6936171
100004420
100026332
100044183
100026333
100044190

Connectivity accessories — Power supply

100038847

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top