Product  VH3-M12S-M4-3F4

Power Splitters

Large H-Splitter

Order number: 100028592
    • M12-Stecker, 3x M12-Kupplung
    • 3-polig + PE, S-codiert
    • UL-Zulassung
    • CE- und RoHS-konform
    • Schutzart: IP65, IP67, IP68
#

General data

EAN 4047101540987
Customs tariff number 85366990990
Country of origin DE
Weight 117 g

Technical Data

Application Power
Design Large H-splitter
Connector A Male, M12 × 1, S-coded
Connector B Female, M12 × 1, S-coded
Voltage 600 V
Approvals cULus

Connectivity accessories

6936171
100004420
100026332
100044183
100026333
100044190

Connectivity accessories — Power supply

100038847

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top