Product  VH3-M12T-M4-3F4

Power Splitters

Large H-Splitter

Order number: 100028593
    • M12-Stecker, 3x M12-Kupplung
    • 4-polig, T-codiert
    • UL-Zulassung
    • CE- und RoHS-konform
    • Schutzart: IP65, IP67, IP68
#

General data

EAN 4047101540994
Customs tariff number 85366990990
Country of origin DE
Weight 116 g

Technical Data

Application Power
Design Large H-splitter
Connector A Male, M12 × 1, T-coded
Connector B Female, M12 × 1, T-coded
Voltage 63 V
Approvals cULus

Connectivity accessories

6936171
100004536
100026334
100026335

Connectivity accessories — Power supply

100038868

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top