Product FCS-G1/2A4-NAEX-H1141/D024
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 100033754- Ex sensor for liquid media
- Calorimetric functionality
- Adjustment via Ex signal processor
- Status displayed via signal processor
- Acceptance test certificate 3.1. acc. to EN 10204
- ATEX category II 2 G, Ex zone 1
- ATEX category II 2 D, Ex zone 21
General data
EAN | 4047101584820 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 176 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | G 1/2'' |
Medium | liquids |
Detection type | Calorimetric |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
Medium temperature | -20…+85 °C |
Protection class | IP67 |
Approvals | ATEX II 2 G, ATEX II 2 D |
Functional accessories
FMX-IM-3UP63X
Ex signal processor for Ex flow sensors from the FC…-NAEX… product series; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525101 | |
FMX-IM-3UR38X
Ex signal processor for Ex flow sensors from the FC….-NAEX… product series; operating voltage 20…250 VAC; LED bar for displaying flow speed and medium temperature; IO-Link device with relay outputs for flow, temperature and errors |
7525103 | |
FMX-IM-2UPLI63X
Ex signal processor for Ex flow sensors from the FC…-NAEX… product series; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; HART device with analog output for flow and transistor outputs for temperature and errors |
7525105 |