Product FW-RWSSP0822-IE-I-0510
Field-Wireable Connector
R45 Male Connector, Angled
Order number: 100034570- RJ45 male connector, 8-pin, angled
- For use in Ethernet applications, CAT6A
- Shieldable
- Metal housing
- CE, UKCA and RoHS compliant
- UL
- Protection class: IP20
- IDC quick connection

General data
| EAN | 4047101586817 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 42 g |
Technical Data
| Application | Data |
| Network protocol | Ethernet, Ethernet CAT6A |
| Connector A | Male, RJ45, Angled |
| Number of pins | 8 |
| Connection mode | Insulation displacement terminal |
| Housing material | Die-cast Zinc, Nickel-plated |
| External diameter of the cable | 5.5…10 mm |
| Core cross-section/Clamping ability | 0.14…0.34 mm² |
| Voltage | 50 V |
| Current | 1 A |

