Product RKP46PSA-0.3-RSP46PSA/TXL
Supply Cable - M12 Power
Extension Cable
Order number: 100038841- M12 female connector, S-coded, straight, 4-pin (3+PE)
- M12 male connector, S-coded, straight, 4-pin (3+PE)
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for drag chain use
- Resistant to vibrations and shocks
- Flame retardant
- Halogen free
- Norms: CE, UKCA and RoHS
- Protection class: IP65, IP67, IP68
- Cable length: 0.3 m

General data
EAN | 4047101595406 |
eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
Customs tariff number | 85444290900 |
Country of origin | PL |
Weight | 71 g |
Technical Data
Application | Power |
Design | Extension Cable |
Connector A | Female, M12 × 1, Straight, S-coded |
Number of pins | 3+PE |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight, S-coded |
Number of Pins | 3+PE |
Connector body | Plastic, TPU, Black |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 12 A |
Cable diameter | Ø 7.2 mm |
Cable length | 0.30 m |
Cable jacket | PUR, Black |
Number of Conductors | 4 |
Protection class | IP65, IP67, IP68 |
Special features | Suitable for drag chain use |
Connectivity accessories
![]() |
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |
![]() |
VH2-M12S-M4-2F4
Small h-splitter, M12 Power, S-coded, 3-pin + PE |
100028588 |
![]() |
VH3-M12S-M4-3F4
Large H-splitter, M12 Power, S-coded, 3-pin + PE |
100028592 |
![]() |
VT2-M12S-M4-2F4
T-splitter, M12 Power, S-coded, 3-pin + PE |
100028580 |