Product DT06-2S-A-20-DT04-2P-A/TXL
Deutsch Connector
Extension Cable
Order number: 100046076- Deutsch connector DT06, straight, 2-pin
- Jacket material: TPE-U (PUR)
- Jacket color: black, similar to RAL 7021
- Suitable for drag chain use
- Flame retardant
- Halogen free acc. to DIN VDE 0472 part 815
- RoHS compliant
- Protection classes IP67 and IP69K
- Cable length: 20 m

General data
EAN | 4047101628067 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | CZ |
Weight | 1 g |
Technical Data
Application | Mobile Equipment |
Design | Extension Cable |
Connector A | Female, Deutsch DT, Straight |
Number of pins | 2 |
Connector body | Plastic, TPU, UL 94, Black |
Connector B | Male, Deutsch DT, Straight |
Connector body | Plastic, TPU, UL 94, Black |
Voltage | 230 V |
Current | 8 A |
Cable diameter | Ø 5 mm |
Cable length | 20.0 m |
Cable jacket | PUR, Black |
Number of Conductors | 2 |
Protection class | IP67, IP69K |