Product  LABEL-HOLDER-PUR

Accessories for Sensor Cable - Label Holder

Order number: 100048168
    • For identification of connection cables (TXL product series)
    • Material: PUR, transparent
    • For cable diameters: 3.5…6.0 mm
    • Dimensions: 4 × 18 mm
    • Halogen free
    • Flame retardant in accordance with UL 94, fire class HB
    • Delivery unit: 50 pieces per package
#

General data

EAN 4047101642896
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 39269097900
Country of origin PL
Weight 1 g

Technical Data

Accessory type Label holder

Mounting accessories

6936206

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top