Product FW-MRKPM0514-P-S-1214
Field-Wireable Connector
7/8″ Female Connector, Straight
Order number: 100048527- For use in DeviceNet and CANopen applications as well as for power supply
- Screw terminal connection
- 5-pin

General data
| EAN | 4047101646665 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 60 g |
Technical Data
| Application | Signal, Power |
| Connector A | Female, 7/8″-16 UN, Straight |
| Number of pins | 5 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PBT |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| External diameter of the cable | 12…14 mm |
| Core cross-section/Clamping ability | 0.5…2.5 mm² |
| Voltage | 600 V |
| Current | 9 A |

