Product FW-MWKPM0514-P-S-0810
Field-Wireable Connector
7/8″ Female Connector, Angled
Order number: 100048528- For use in DeviceNet and CANopen applications as well as for power supply
- Screw terminal connection
- 5-pin

General data
EAN | 4047101646672 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Application | Signal, Power |
Connector A | Female, 7/8″-16 UN, Angled |
Number of pins | 5 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PBT |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 8…10 mm |
Core cross-section/Clamping ability | 0.5…2.5 mm² |
Voltage | 600 V |
Current | 9 A |