Product BS 4151-0/11
Field-Wireable Connector
7/8″ Male Connector, Straight
Order number: 100049588- For use in DeviceNet and CANopen applications as well as for power supply
- Screw terminal connection
- 5-pin
- PG11 screw-in thread
- Cable feedthrough 8.0 … 10.0 mm

General data
| EAN | 4047101661941 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 64 g |
Technical Data
| Application | Signal, Power |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of pins | 5 |
| Connection mode | Screw/clamp connection |
| Screw-in thread | PG11 |
| Housing material | Plastic, PBT |
| Coupling nut/screw material | Die-cast Zinc, Nickel-plated |
| External diameter of the cable | 8…10 mm |
| Core cross-section/Clamping ability | 0.14…1.5 mm² |
| Voltage | 600 V |
| Current | 9 A |

