Product NI100U-K90SR-VN4X2-H1141
Inductive Sensor
With Extended Switching Distance
Order number: 1515510- Rectangular, height 60 mm
- Plastic, PBT‐GF30‐V0
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- Extended temperature range
- Auto-compensation protects against pre-damping
- One-sided fitting possible
- DC 4-wire, 10…65 VDC
- Changeover contact, NPN output
- M12 x 1 male connector
General data
EAN | 4047101071078 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 766 g |
Technical Data
Design | Rectangular |
Construction size | 130 x 75 x 60 mm, K90SR |
Rated switching distance | 100 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, NPN |
Switching frequency | 0.250 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -30…+85 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |