Product RME-2
Accessories
Stator Coupling
For Hollow Shaft Encoders
Order number: 1544613- Stator coupling, reference diameter 63 mm
- Laterally mounted at the encoder flange
- For applications with hight demands on accuracy
- Material: stainless steel

General data
EAN | 4047101257274 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 90319000000 |
Country of origin | DE |
Weight | 10 g |
Technical Data
For use with | Encoders |
Housing material | Stainless steel |