Product RM-28S10C-3C25B-H1181
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 1545239- Clamping flange, Ø 58 mm
- Solid shaft, Ø 10 mm × 20 mm
- Optical measuring principle
- Shaft material: stainless steel
- IP67 rated on shaft side
- -40…+70 °C
- Max. 9000 rpm
- 10…30 VDC
- SSI, gray
- M12 connector, 8-pin
- Singleturn, 13-bit resolution
- Multiturn, 12-bit resolution
General data
EAN | 4047101268621 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 510 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Absolute multiturn |
Shaft Type | Solid shaft |
Shaft diameter D [mm] | 10 mm |
Flange diameter | Ø 58 mm |
Flange type | Clamping flange |
Operating voltage | 10…30 VDC |
Communication protocol | SSi |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+70 °C |
Protection class housing | IP67 |
Protection class shaft | IP67 |