Product RU200-CK40-2UN8X2T-H1151
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 1610057- Separate transducers for transmitter and receiver
- Rectangular housing 40 x 40 mm
- Connection via M12 x 1 male
- Teach range adjustable via button
- Blind zone: 5 cm
- Range: 200 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±60 °
- 2 x switching outputs, NPN
- NO/NC programmable
General data
EAN | 4047101397499 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019900 |
Country of origin | DE |
Weight | 132 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Rectangular |
Construction size | 67 x 40 x 40 mm, CK40 |
Radiation direction | straight |
Range | 50…2000 mm |
Resolution | 1 mm |
Operating voltage | 15…30 VDC |
Switching element function | NO/NC |
Output function | NPN |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | 0…+70 °C |
Protection class | IP40 |
Approvals | CE, cULus |
Special features | Pushbutton, Teach input |
Connectivity accessories
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 | |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
Functional accessories
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |