Product RU130U-EM18E-LIU2PN8X2T-H1151/3GD
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 1610072- Smooth sonic transducer face
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Teach range adjustable via pushbutton or adapter
- Temperature compensation
- Blind zone: 15 cm
- Range: 130 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±16 °
- 1 × switching output, PNP/NPN
- 1 × analog output, 4…20 mA / 0…10 V / additional switching output, PNP/NPN
- NO/NC programmable
- Transmission of process value and parametrization via IO-link
- ATEX II 3 G approval
- Gases and vapors, Group IIC, Zone 2
- Dust, Group IIIC, Zone 22
- When used in hazardous areas, the special conditions of the approval must be observed
- SC-M12/3GD safety clips are included in delivery and prevent inadvertent disconnection of the energized cable

General data
EAN | 4047101373653 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 91 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Threaded barrel |
Construction size | M18 x 1 |
Radiation direction | straight |
Range | 150…1300 mm |
Resolution | 1 mm |
Operating voltage | 15…30 VDC |
Switching element function | NO/NC |
Output function | PNP/NPN, analog output |
Voltage output | 0…10 V |
Current output | 4…20 mA |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -25…+45 °C |
Protection class | IP67 |
Approvals | CE, cULus, ATEX, IECEx |
Special features | Synchronization, Pushbutton |
Data Sheets
German | 1684 KB |
English | 1628 KB |
French | 1631 KB |
Spanish | 1631 KB |
Czech | 1630 KB |
Dutch | 1630 KB |
Romanian | 1631 KB |
Russian | 1695 KB |
Polish | 1631 KB |
Chinese | 1750 KB |
Turkish | 1630 KB |
Approval/Declaration
ATEX certificate | 2389 KB |
IECEx certificate | 2074 KB |
KCs Certificate 20-AV4BO-0071X | 81 KB |
KCs Certificate 20-AV4BO-0070X | 80 KB |
EU Declaration of Conformity | 86 KB |
Configuration File
Configuration Software
Manual
Instructions for use ultrasonic sensors ”High-end” | 4315 KB |
Quick Start Guide | 624 KB |
IO-Link Parameters | 345 KB |
Product Catalog
Quick Start Guide
Mounting accessories
![]() |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |
Functional accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |
![]() |
BL67-4IOL
4-channel IO-Link Master module for the modular BL67 I/O-system |
6827386 |
![]() |
BL20-E-4IOL
IO-Link master module for the modular BL20 I/O system, 4-channel |
6827385 |
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |
![]() |
SC-M12/3GD
Captive safety clip for sensors with M12 x 1 connectors and approval acc. to ATEX II 3 G or II 3 D. |
6900390 |