Product BI6U-M12-IOL6X2-H1141
Inductive Sensor
IO-Link Communication and Configuration
Order number: 1644873- M12 × 1 threaded barrel
- Chrome-plated brass
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- DC 4-wire, 10…30 VDC
- M12 x 1 connector
- Configuration and communication via IO-Link v1.1 or via standard I/O
- Electrical outputs independently configurable
- Switching distance can be parametrized per output and hysteresis
- Identification via 32-byte memory
- Temperature monitoring with adjustable limits
- Various timer and pulse monitoring functions

General data
EAN | 4047101377132 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 33 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 6 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP/NPN |
Communication protocol | IO-Link |
Switching frequency | 0.50 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP68 |
Special features | uprox3, Resistant to magnetic fields, Factor 1 |
Data Sheets
German | 1209 KB |
English | 1209 KB |
French | 1210 KB |
Spanish | 1209 KB |
Czech | 1209 KB |
Dutch | 1209 KB |
Romanian | 1209 KB |
Russian | 1300 KB |
Polish | 1210 KB |
Chinese | 1301 KB |
Turkish | 1210 KB |
Configuration File
Configuration Software
IO-Link Manufacturer's Declaration
Instructions for Use
Manual
Product Flyer
Mounting accessories
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |
![]() |
MW12
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945003 |
![]() |
BSS-12
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901321 |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
Functional accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |