Product BC10-M30K-AZ3X
Capacitive Sensor
Order number: 2503031- M30 × 1.5 threaded barrel
- Chrome-plated brass
- Fine adjustment via potentiometer
- AC 2-wire, 20…250 VAC
- NO contact
- Cable connection
General data
EAN | 4047101202120 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 214 g |
Technical Data
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 10 mm |
Operating voltage | 20…250 VAC |
Output function | NO contact, 2-wire |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |