Product BC5-Q08-RN6X2-0.85-PSG3S/S90-S250
Capacitive Sensor
Order number: 2620112- Rectangular, height 8 mm
- Active face on top
- Metal, Zamak, nickel plated
- Fixed settings
- DC 3-wire, 10…30 VDC
- NC contact, NPN output
- M8 × 1 connector
General data
EAN | 4047101149425 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CH |
Weight | 36 g |
Technical Data
Design | Rectangular |
Construction size | 32 x 20 x 8 mm, Q08 |
Rated switching distance | 5 mm |
Output function | NC contact, NPN |
Electrical connection | Cable with connector, M8 × 1 |
Cable length | 0.850 m |
Housing material | Metal, Zamak, Nickel Plated |
Ambient temperature | -25…+70 °C |
Protection class | IP68 |