Product  DX80N2X6S-P2

Radio Transmission System

Star Topology

Node

Order number: 3017534

Alternative order number : 17534

    • External antenna (RG58 RP-SMA connection)
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Deterministic data transfer
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • Inputs: 4 x PNP, 2 x 0…20 mA or 0…10 V
    • Outputs: 4 x PNP, 2 x 0…20 mA or 0…10 V
    • Power consumption: < 60 mA at 24 VDC
#

General data

EAN 662488175344
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 612.35 g

Technical Data

Function Star topology
Design Rectangular
Range 3200000 mm
Operating voltage 10…30 VDC
Housing material Plastic, PC
Ambient temperature -20…+80 °C
Protection class IP67

Mounting accessories

3077161

Connectivity accessories

3079296
3078544
3078337
3078338
3077488
3077486
3077820
3077489
3077490
3077821
3077822

Functional accessories

3081081
3081080
3077816
3077817
3077818

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top