Product  DX80G2M6S-PB2

Radio Transmission System

Star Topology

Gateway

Order number: 3025756

Alternative order number : 25756

    • External antenna (RG58 RP-SMA connection)
    • External terminal strip
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Modbus RTU communication, RS485 interface
    • Deterministic data transmission
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • Alternative register assignment
    • Inputs: 2 x PNP, 2 x 0…20 mA
    • Outputs: 2 x PNP, 2 x 0…20 mA
    • Power consumption: < 60 mA at 24 VDC
#

General data

EAN 662488257569
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 132 g

Technical Data

Function Star topology
Device type Gateway
Design Rectangular
Antenna connection RP-SMA female connector
Runs with battery No
Communication protocol Modbus RTU, RS485
Input type PNP/0…20 mA
Output type PNP/0…20 mA
Housing material Plastic, FR4 circuit board
Ambient temperature -40…+85 °C
Protection class IP00
Approvals ATEX II 3 G

Connectivity accessories

3079296
3078544
3078337
3078338
3077488
3077486
3077820
3077489
3077490
3077821
3077822
3019970

Functional accessories

3081081
3081080
3077816
3077817
3077818

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top