Product S18-2VNRL-2M
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3042180Alternative order number : 42180
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Visible red LED light
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
EAN | 662488421809 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 76 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Receiver |
Design | Tube |
Construction size | M18 x 1 |
Range | 0…25000 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | Complementary contact, NPN |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Mounting accessories
![]() |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |
![]() |
BST-18N
Mounting clamp for threaded barrel sensors, without dead-stop; material: PA6 |
6947215 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |