Product QM42VN6LPQ
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3044904Alternative order number : 44904
- Male M12 × 1, 4-pin
- Metal housing, ZN, black
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage 10…30 VDC
- NPN switching output
- Light/dark operation
General data
EAN | 662488449049 |
eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 101 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Polarized |
Design | Rectangular |
Construction size | 42 x 12.7 x 60.2 mm, QM42 |
Range | 150…3000 mm |
Light type | Red polarized |
Operating voltage | 10…30 VDC |
Output function | NO/NC, NPN |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
Functional accessories
BRT-3
Round reflector, reflection coefficient 1.0, material acrylic, ambient temperature -20…+60 °C |
3016164 |