Product M186E
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3048346Alternative order number : 48346
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Metal housing
- Connecting cable, 2 m
- Operating voltage: 10…30 VDC
General data
EAN | 662488483463 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85437090990 |
Country of origin | CN |
Weight | 188.78 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Emitter |
Design | Tube |
Construction size | M18 x 1 |
Range | 0…20000 mm |
Light type | IR |
Operating voltage | 10…30 VDC |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, Stainless steel |
Ambient temperature | -40…+70 °C |
Protection class | IP69 |
Special features | Chemical-resistant, Encapsulated, Wash down |