Product PVA300N6R
Pick-to-Light
Placement Sensor
Light Grid
Order number: 3051911Alternative order number : 51911
- Scan field Y: 300 mm
- Total height 341.4 mm
- 13-beam system, beam spacing 25 mm
- Receiver
- Range max. 2 m
- Light / Dark operation
- Selectable frequency as protection against crosstalk
- Operating voltage 12…30 VDC
- NPN switching output of the receiver
- Input of operation request light +24 VDC
- Protection class IP62
General data
EAN | 662488519117 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 362 g |
Technical Data
Function | Opposed mode sensor |
Number of colors/segments | 1 |
Scan field | 300 mm |
Output function | NO/NC, NPN |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, AL, Black |
Window material | Acrylic, clear |
Ambient temperature | 0…+50 °C |
Protection class | IP62 |