Product Q45VR3DX W/30
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3056005Alternative order number : 56005
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, changeover (SPDT)
- Light or dark operation, adjusted via selector switch
General data
EAN | 662488560058 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365080900 |
Country of origin | US |
Weight | 798 g |
Technical Data
Function | Proximity switch |
Operating mode | Diffuse |
Design | Rectangular |
Construction size | 56.4 x 44.5 x 87.6 mm, Q45 |
Range | 0…3000 mm |
Light type | IR |
Operating voltage | 24…250 VAC / 12…250 VDC |
Output function | Complementary contact, Relay output |
Electrical connection | Cable |
Cable length | 9.0 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -25…+55 °C |
Protection class | IP67 |
Special features | keep/defer |