Product R55F
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3066379Alternative order number : 66379
- Cable, PVC, 2 m, 5-wire
- Protection class IP67
- Teach button
- 10-segment bargraph
- Switch-off delay (no delay, 20 ms, 40 ms)
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
EAN | 662488663797 |
eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 222 g |
Technical Data
Function | Fiber optic sensor |
Operating mode | Glass fiber |
Design | Rectangular |
Construction size | 85.4 x 30 x 25 mm, R55F |
Light type | IR |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP/NPN |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material, Black |
Ambient temperature | -10…+55 °C |
Protection class | IP67 |
Special features | keep/defer, Wash down |
Functional accessories
![]() |
BT23S
Glass fiber, sensing mode: Diffuse mode, threaded sleeve (brass), bundle diameter 3.2 mm, flexible stainless steel jacket, ambient temperatures -140…+250 °C |
3017276 |
![]() |
IT23S
Glass fiber, sensing mode: Opposed mode, threaded sleeve (brass), bundle diameter 3.2 mm, flexible stainless steel jacket, ambient temperatures -140…+250 °C |
3017355 |