Product QS18VP6LAFQPMA
Photoelectric Sensor
Laser Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3073427Alternative order number : 73427
- Cable with male end M12 × 1, 4-pin, PUR, 150 mm
- Protection class IP67
- LED all-round visible
- Cut-off point adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover
General data
EAN | 662488734275 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 33 g |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, adjustable |
Design | Rectangular |
Construction size | 21.1 x 15 x 34.5 mm, QS18 |
Range | 1…150 mm |
Light type | Red |
Laser class | 1 |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, ABS |
Ambient temperature | -10…+50 °C |
Protection class | IP67 |