Product Q20NDL W/30
Photoelectric Sensor
Diffuse-Mode Sensor
Order number: 3077784Alternative order number : 77784
- Cable, PVC, 9 m
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover
General data
EAN | 662488777845 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 1 g |
Technical Data
Function | Proximity switch |
Operating mode | Diffuse |
Design | Rectangular |
Construction size | 20 x 12 x 32 mm, Q20 |
Range | 1…800 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | Complementary contact, NPN |
Electrical connection | Cable |
Cable length | 9.0 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -20…+60 °C |
Protection class | IP67 |