Product LE550IQ
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Triangulation)
With Analog Output
Order number: 3086746Alternative order number : 86746
- 2-line 8-segment display
- Rotatable connector, male M12 × 1, 5-pin
- Range: 100…1000 mm
- Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
- Resolution at 100 mm - 600 mm distance: < 0.5 mm
- Resolution at 600 mm - 1000 mm distance: < 1 mm
- Operating voltage: 12…30 VDC
- PNP/NPN-switching output, switchable
- Analog output: 4…20 mA

General data
| EAN | 662488867461 | 
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor | 
| Customs tariff number | 85365019000 | 
| Country of origin | US | 
| Weight | 272.16 g | 
Technical Data
| Function | Proximity switch | 
| Operating mode | Triangulation | 
| Design | Rectangular | 
| Construction size | 56 x 26 x 77 mm, LE550 | 
| Range | 100…1000 mm | 
| Optical resolution | 1 mm | 
| Light type | Red | 
| Laser class |  2 | 
| Operating voltage | 12…30 VDC | 
| Output function | NO contact, PNP/NPN | 
| Current output | 4…20 mA | 
| Electrical connection | Connector, M12 × 1 | 
| Housing material | Metal, Zinc Alloy Die-Cast, Black | 
| Ambient temperature | -20…+55 °C | 
| Protection class | IP67 | 
| Special features | keep/defer | 
Connectivity accessories
|   | RKC4.5T-2/TEL Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval | 6625016 | 
|   | WKC4.5T-2/TEL Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval | 6625028 | 
|   | RKS4.5T-2/TEL Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval | 6626361 | 
|   | WKS4.5T-2/TEL Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval | 6626364 | 


 
										 
					
				 
					
				 
					
				