Product  DX80G2M6S-PM8

Radio Transmission System

Point-to-point

Gateway

Order number: 3087099

Alternative order number : 87099

    • External antenna (RG58 RP-SMA connection)
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Modbus RTU communication, RS485 interface
    • Deterministic data transmission
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • Inputs: 6 x PNP
    • Outputs: 6 x PNP
    • Power consumption: < 60 mA at 24 VDC
#

General data

EAN 662488870997
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 421.84 g

Technical Data

Function Point-to-point
Device type Gateway
Design Rectangular
Antenna connection RP-SMA female connector
Runs with battery No
Communication protocol Modbus RTU, RS485
Input type PNP
Output type PNP
Housing material Plastic, PC
Ambient temperature -40…+85 °C
Protection class IP67

Mounting accessories

3077161

Connectivity accessories

3079296
3078544
3078337
3078338
3077488
3077486
3077820
3077489
3077490
3077821
3077822

Functional accessories

3081081
3081080
3077816
3077817
3077818
3087107
3087111
3087095

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top