Product DX80G2M6S-PM8C
Radio Transmission System
Point-to-point
Gateway
Order number: 3087103Alternative order number : 87103
- External antenna (RG58 RP-SMA connection)
- Integrated signal strength indicator
- Configuration via DIP switch
- Modbus RTU communication, RS485 interface
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Inputs: 6 x PNP
- Outputs: 6 x PNP
- Power consumption: < 60 mA at 24 VDC

Mounting accessories
![]() |
SMBDX80DIN
Mounting panel for DIN rail, suited for CP80, DX80, K80, Q80, operating temperature: -20…90 °C |
3077161 |
Connectivity accessories
![]() |
BWC-LMRSFRPB
Surge protection, bulkhead fitting, RP-SMA type |
3079296 |
![]() |
BWC-1MRSFRSB0.2
Antenna extension, RP-SMA on RP-SMAF bulkhead fitting, 0.2m, RG58, loss 1.05 dB/m |
3078544 |
![]() |
BWC-1MRSFRSB1
Antenna extension, RP-SMA on RP-SMAF bulkhead fitting, 1 m, RG58, loss 1.05 dB/m |
3078337 |
![]() |
BWC-1MRSFRSB2
Antenna extension, RP-SMA on RP-SMAF bulkhead fitting, 2m, RG58, loss 1.05 dB/m |
3078338 |
![]() |
BWC-1MRSFRSB4
Antenna extension, RP-SMA on RP-SMAF bulkhead fitting, 4m, RG58, loss 1.05 dB/m |
3077488 |
![]() |
BWC-1MRSMN05
Antenna extension, RP-SMA on N-male, 0.5 m, RG58, loss 0.56 dB/m |
3077486 |
![]() |
BWC-1MRSMN2
Antenna extension, RP-SMA on N-male, 2m, RG58, loss 0.56 dB/m |
3077820 |
![]() |
BWC-4MNFN3
Antenna extension, N male connector to N female connector, cable length: 3 m, LMR400, coaxial, loss: 0.22 dB/m |
3077489 |
![]() |
BWC-4MNFN6
Antenna extension, N-male on N-female, 6m, LMR400, coaxial, loss 0.22 dB/m |
3077490 |
![]() |
BWC-4MNFN15
Antenna extension, N-male on N-female, 15 m, LMR400, coaxial, loss 0.22 dB/m |
3077821 |
![]() |
BWC-4MNFN30
Antenna extension, N-male on N-female, 30m, LMR400, coaxial, loss 0.22 dB/m |
3077822 |
Functional accessories
![]() |
BWA-2O6-A
External antenna 6 dBi, N-female |
3081081 |
![]() |
BWA-2O8-A
External antenna 8.5 dBi, N-female |
3081080 |
![]() |
BWA-2O2-C
Internal antenna 2 dBi, RP-SMA male, standard |
3077816 |
![]() |
BWA-2O5-C
Internal antenna 5 dBi, RP-SMA male |
3077817 |
![]() |
BWA-2O7-C
Internal antenna 7 dBi, RP-SMA male |
3077818 |
![]() |
DX80N2X6S-PM8
Point to point transmission, node, external antenna, digital signals |
3087107 |
![]() |
DX80N2X6S-PM8C
Point to point transmission, node, external antenna, digital signals, IP20 |
3087111 |
![]() |
DX80N2X6S-PM8L
Point to point transmission, node, external antenna, digital signals, without display |
3087095 |