Product LE250IQ
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Triangulation)
With Analog Output
Order number: 3091681Alternative order number : 91681
- 2-line, 8-segment display
- Rotatable connector, male M12 × 1, 5-pin
- Range: 100…400 mm
- Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
- Resolution at 100 mm - 250 mm distance: < 0.02 mm
- Resolution at 250 mm - 400 mm distance: < 0.2 mm
- Operating voltage: 12…30 VDC
- PNP/NPN-switching output, switchable
- Analog output: 4…20 mA

General data
EAN | 662488916817 |
eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
Customs tariff number | 90314990000 |
Country of origin | US |
Weight | 257.19 g |
Technical Data
Function | Proximity switch |
Operating mode | Triangulation |
Design | Rectangular |
Construction size | 56 x 26 x 77 mm, LE250 |
Range | 100…400 mm |
Optical resolution | 0.2 mm |
Light type | Red |
Laser class | 2 |
Operating voltage | 12…30 VDC |
Output function | NO contact, PNP/NPN |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Zinc Alloy Die-Cast, Black |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |
Special features | keep/defer |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
![]() |
RKS4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626361 |
![]() |
WKS4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626364 |