Product  K50UX1CRA

Ultrasonic Sensor

diffuse mode sensor

With Serial Interface for Connection to a DX80 Radio Node

Order number: 3094613

Alternative order number : 94613

    • Protection class IP67
    • Operating temperature: -40…+70 °C
    • 230 mm cable, PVC, with male connector, M12 × 1, 5-pin
    • Range: 30…300 cm
    • Sound frequency: 114 kHz
    • Resolution > 1 mm
    • Operating voltage: 3.5…5.5 VDC or 10…30 VDC
    • 1-Wire Serial Interface
    • For connection to DX80 nodes DX80N2X1S-P6 and DX80N2Q45U
#

General data

EAN 662488946135
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin US
Weight 165 g

Technical Data

Function Proximity switch
Device type Sensor
Design Tube
Antenna connection No radio participant
Communication protocol 1-wire-serial
Electrical connection Cable with connector, M12 × 1
Cable length 0.230  m
Housing material Plastic, PBT
Ambient temperature -40…+70 °C
Protection class IP67

Functional accessories

3095667
3018657
3014392
3800203

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top