Product  NI15-G30-Y2X 7M

Inductive Sensor

Order number: 4020601
    • Threaded barrel, M30 x 1.5
    • Chrome-plated brass
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • Cable connection
    • ATEX category I M1, mining
#

General data

EAN 4047101091472
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 346 g

Technical Data

Design Threaded barrel
Construction size M30 x 1.5
Rated switching distance 15 mm
Mounting conditions Non-flush
Operating voltage Nom. 8.2 VDC
Output function NAMUR
Switching frequency 0.20 kHz
Electrical connection Cable
Cable length 7.0  m
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67
Approvals ATEX IM1

Mounting accessories

6945103
6947216
6945005
6901319

Functional accessories

7580020

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top