Product NI4U-Q8SE-AP6X
Inductive Sensor
With Extended Switching Distance
Order number: 4635807- Rectangular, height 8 mm
- Active face on top
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- Auto-compensation protects against pre-damping
- Flush mounted installation on up to 4 sides
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection
General data
EAN | 4047101158601 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CH |
Weight | 31 g |
Technical Data
Design | Rectangular |
Construction size | 40 x 8 x 8 mm, Q8SE |
Rated switching distance | 4 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 1.0 kHz |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PP, Yellow |
Ambient temperature | -30…+85 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |