Product RJ45S-RJ45S-4414-0.5M
Industrial Ethernet Cable
Extension Cable
Order number: 6441421- Ethernet cable: 4-pin, AWG 26
- CAT 5E acc. to ISO/IEC 11801, EN 50173, EIA/TIA 568-A
- Jacket material: PUR
- Jacket color: green
- Shielding: aluminum-laminated polyester film, copper braid
- Jacket diameter: 4.8 mm
- Suitable for drag chain use
- UV resistant
- Oil resistant acc. to IEC 60811-2-1 and DIN VDE 0282 part 10
- Free from silicone, PVC and LABS
- Free from halogen acc. to IEC 60754-2
- Flame retardant acc. to IEC 60332-1-2
- Approval: cULus
- RoHS compliant
- Protection class IP67
- RJ45 male connector, straight, 4-pin
- RJ45 male connector, straight, 4-pin
- Cable length: 0.5 m

General data
| EAN | 4047101366785 | 
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable | 
| Customs tariff number | 85444290900 | 
| Country of origin | CZ | 
| Weight | 31 g | 
Technical Data
| Application | Data | 
| Design | Extension Cable | 
| Connector A | Male, RJ45, Straight | 
| Number of pins | 4 | 
| Connector body | Plastic, TPU, Black | 
| Connector B | Male, RJ45, Straight | 
| Number of Pins | 4 | 
| Connector body | Plastic, TPU, UL 94 | 
| Network protocol | Ethernet | 
| Voltage | 42 V | 
| Current | 1.5 A | 
| Cable diameter | Ø 4.8 mm | 
| Cable length | 0.50 m | 
| Cable jacket | PUR, Green | 
| Number of Conductors | 4 | 
| Protection class | IP20 | 
| Approvals | cULus | 


 
										 
										 
										 
					
				 
					
				 
					
				