Product CABLE RF50877-5723-150M
Bus Cable for CAN (DeviceNet, CANopen)
TPU Cable Jacket
Order number: 6604925- Jacket material: PUR
- Jacket color: gray
- Suitable for drag chain use
- UL approval
- Cable length: 150 m

General data
EAN | 4047101040722 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444995900 |
Country of origin | US |
Weight | 17000 g |
Technical Data
Application | Data |
Number of Conductors | 4 |
Core cross-section | 0.52 mm² |
Network protocol | DeviceNet, CANopen |
Cable diameter | Ø 8.38 mm |
Cable length | 150.0 m |
Cable jacket | TPU, Gray |
Shielding | yes |
Approvals | UL, CSA |