Product JRBS-40-8C/EX
FOUNDATION fieldbus and PROFIBUS-PA
IP20 junction box, 8-channel
Order number: 6611450- Junction box for DIN rail mounting
- Switch-in terminating resistor
- Cable shielding: Capacitive or direct connection with housing potential selectable via switch
- aluminium housing
- Entity and FISCO compliant according to IEC 60079-11
General data
EAN | 4047101203097 |
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 263 g |
Technical Data
Network protocol | FOUNDATION fieldbus, PROFIBUS-PA |
Connection technology signal | Cage clamp terminal |
Device type | Passive fieldbus junction box |
Ambient temperature | -25…+70 °C |
Protection class | IP20 |
Approvals | ATEX, Ex-Approval |
Data Sheets
German | 330 KB |
English | 329 KB |
French | 330 KB |
Spanish | 330 KB |
Czech | 331 KB |
Dutch | 329 KB |
Romanian | 330 KB |
Russian | 350 KB |
Polish | 331 KB |
Chinese | 371 KB |
Turkish | 330 KB |
Approval
PTB 05 ATEX 2002 | 495 KB |
Manufacturer declaration TURCK EX-13002H X | 1213 KB |
EC declaration of conformity | 322 KB |
CCC-2021322313003651 | 1616 KB |
FM-ID3025465 | 122 KB |