Product TB-6M12-5-2/TXL
Passive actuator/sensor junction box, M12 x 1
6-port, with integral homerun cable
Order number: 6611927- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- I/O port (number of pins): 4-pin + PE

General data
EAN | 4047101275889 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85444290900 |
Country of origin | US |
Weight | 500 g |
Technical Data
Application | Signal |
Number of Ports | 6 |
I/O port | M12 × 1 |
Number of pins | 4+PE |
Group terminal | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PA |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 9 A |
Approvals | cULus |