Product TB-6M12-5P3-5/TXL
Passive actuator/sensor junction box, M12 x 1
6-port, with integral homerun cable
Order number: 6611934- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- LED (PNP circuit)
- I/O port (number of pins): 4-pin + PE

General data
| EAN | 4047101275957 | 
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction | 
| Customs tariff number | 85444290900 | 
| Country of origin | US | 
| Weight | 775 g | 
Technical Data
| Application | Signal | 
| Number of Ports | 6 | 
| Display switching state | LED, yellow | 
| Switching function | PNP | 
| I/O port | M12 × 1 | 
| Number of pins | 4+PE | 
| Group terminal | Cable | 
| Cable length | 5.0 m | 
| Housing material | Plastic, PA | 
| Voltage | 30 V | 
| Ampacity | 2 A per signal contact, total current 9 A | 
| Approvals | cULus | 


 
										 
					
				 
					
				 
					
				