Product VBRS4.4-2WKC4T-0.6/0.6/TEL
2-Way Splitter
Y-Splitter with Cable, Male Connector M12 × 1 - 2 × Female Connectors M12 × 1
Order number: 6629992- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame-retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS-compliant
- Protection class IP67
- 4/3-pin
- Cable length: 0.6/0.6 meter

General data
EAN | 4047101367935 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85444290900 |
Country of origin | CN |
Weight | 93 g |
Technical Data
Application | Signal |
Design | Y-splitter with cable |
Connector A | Male, M12 × 1, Straight |
Connector B | 2 x Female, M12 × 1, Angled |
Number of Drops/Branches | 2 |
Voltage | 250 V |
Cable length | 0.60 m |
Cable jacket | PVC, Black |
Mounting accessories
![]() |
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |
![]() |
BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant |
6936206 |